Image of C11232JG4TJ Pole Base Foundation, 6-5/8" OD x 60" Long
* Representative image
Image of C11232JG4TJ Pole Base Foundation, 6-5/8" OD x 60" Long
play
play
+2
Buy America(n) Qualified

Pole Base Foundation, 6-5/8" OD x 60" Long

Brand: CHANCE Foundation Solutions

Catalog ID: C11232JG4TJ

Streetlight Foundation (SLF) 6.625 OD x 60" Long, 1" thick x 12" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Fixed 10-1/2" Bolt Circle
  • 4 holes, 1" Dia x 2-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Tapped Bolt Hole

Catalog Number

C11232JG4TJ

Coating

Galvanized

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Holes

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359010203

Dimensions

Base Plate Dimensions

12 in

Base Plate Thickness

1 in

Bolt Length

2.5 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

10.5 in

Foundation Diameter

6.63 in

Foundation Length

60 in

Length

60 in

Weight

148 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

9

Standard Package

1

Media

Videos

play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF