Image of C1100475 1.5" Square Shaft Helical Extension (SS 150), 14/14/14 x 10ft
Image of C1100475 1.5" Square Shaft Helical Extension (SS 150), 14/14/14 x 10ft

1.5" Square Shaft Helical Extension (SS 150), 14/14/14 x 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1100475

SS150, 123" long with 14",14",14" helices.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

C1100475

Coating

Galvanized

Finish Type

Galvanized

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359009825

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in - 14 in

Length

120 in

Weight

138.837 lb

Logistics

Pallet Quantity

12

Standard Package

1