2.25" Square Shaft Helical Extension (SS225), 14/14 x 7ft
Image of C1100652 2.25" Square Shaft Helical Extension (SS225), 14/14 x 7ft

2.25" Square Shaft Helical Extension (SS225), 14/14 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1100652

SS225, 78" long with 14", 14" helices.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

C1100652

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Material Type

Non-Standard

Number of Helices

2

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

200000 lb.

Torque Rating

21000 ft-lbs

Type

Anchor Extensions

UPC

096359010111

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in

Dimensions

14.00 in x 14.00 in x 84.00 in

Height

84 in

Length

14 in

Width

14 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

200000 lb.

Configuration

Number of Helices

2

Logistics

Standard Package

1