

Brand: CHANCE Foundation Solutions
Catalog ID: C3030202
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Catalog Number
C3030202
Coating
Painted
Drive Wrench Anchor Type
SS225 Anchor
Material Type
Non-Standard
Product Family
Drive Tool
Product Type
Tools
Torque Rating
21000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359015017
Anchor Installation Hole Size
0.625 in
Diameter - Bolt
0.625 in
Diameter - Bolt Circle
7.625 in
Dimensions
9.60 in x 9.60 in x 7.39 in
Height
7.39 in
Length
9.6 in
Weight
29.4 lb
Width
9.6 in
Building Code Evaluated
No
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Number of Bolt Holes
12
Pallet Quantity
20
Standard Package
1