Brand: CHANCE Foundation Solutions
Catalog ID: C3031645
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Catalog Number
C3031645
Coating
Painted
Drive Wrench Anchor Type
SS175 Anchor
Material Type
Non-Standard
Number of Bolt Holes
12
Torque Rating
10500 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359570493
Anchor Installation Hole Size
0.625 in
Diameter - Bolt
0.625 in
Diameter - Bolt Circle
7.625 in
Dimensions
6.30 in x 6.30 in x 5.97 in
Height
5.97 in
Length
6.3 in
Weight
31 lb
Width
6.3 in
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Number of Bolt Holes
12
Pallet Quantity
27
Standard Package
1