Brand: CHANCE Foundation Solutions
Catalog ID: C3031650
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Attachment Style
Kelly Bar Adapter
Bolt Grade
5
Catalog Number
C3031650
Coating
Painted
Drive Wrench Anchor Type
EU RoHS Indicator
No
Number of Bolt Holes
6
Torque Rating
7000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359531258
Anchor Installation Hole Size
0.5 in
Diameter - Bolt
0.5 in
Diameter - Bolt Circle
5.25 in
Weight
10 lb
Carton Quantity
1
Standard Package
1