Image of C3031626 Locking Dog Drive Tool with Pin Assembly, RS2875
Image of C3031626 Locking Dog Drive Tool with Pin Assembly, RS2875
Image of C3031626 Locking Dog Drive Tool with Pin Assembly, RS2875

Locking Dog Drive Tool with Pin Assembly, RS2875

Brand: CHANCE Foundation Solutions

Catalog ID: C3031626

The RS2875 Drive Tool consists of an external socket that connects to a helical pile via a set of locking dogs and a pin assembly.

Chance tools are durable and dependable. Ensure your crews are ready to properly and safely install helical piles by selecting Chance installation tooling.

  • 7-5/8”, (8) 5/8” holes on a 7-5/8" bolt circle
  • Drive Tool comes with one set of pins, bolts, nuts and lockwashers.
  • Order C3031624 for pin set only
  • Used to install RS2875 helical piles
  • Max installing torque 13,000 ft-lb (17 626 Nm)

General

Application

Anchor/Pile Installation

Bolt Grade

2

Catalog Number

C3031626

Drive Wrench Anchor Type

RS278 Pipe Pile

Material Type

Non-Standard

Product Family

Drive Tool

Product Type

Tools

Style

Drive Tool and Pin Set

Type

Pipe Drive Tool

UPC

096359635758

Dimensions

Diameter - Bolt

0.625 in

Dimensions

9.50 in x 13.00 in x 8.60 in

Height

8.6 in

Length

9.5 in

Weight

55 lb

Width

13 in

Certifications And Compliance

Building Code Evaluated

No

Configuration

Bolt Grade

2

Logistics

Standard Package

1