Image of C3031627 Locking Dog Drive Tool with Pin Assembly, RS3500
Image of C3031627 Locking Dog Drive Tool with Pin Assembly, RS3500
Image of C3031627 Locking Dog Drive Tool with Pin Assembly, RS3500

Locking Dog Drive Tool with Pin Assembly, RS3500

Brand: CHANCE Foundation Solutions

Catalog ID: C3031627

The RS3500 Drive Tool consists of an external socket that connects to a helical pile via a set of locking dogs and a pin assembly.

Chance tools are durable and dependable. Ensure your crews are ready to properly and safely install helical piles by selecting Chance installation tooling.

  • 7-5/8”, (8) 5/8” holes on a 7-5/8" bolt circle
  • Comes with one set of pins, bolts, nuts and lockwashers.
  • Order C3031620 for pin set only
  • Used to install RS3500 helical piles
  • Max installing torque 13,000 ft-lb (17 626 Nm)

General

Application

Anchor/Pile Installation

Bolt Grade

2

Catalog Number

C3031627

Drive Wrench Anchor Type

RS3500 Pipe Pile

Material Type

Non-Standard

Product Family

Drive Tool

Product Type

Tools

Style

Drive Tool and Pin Set

Type

Pipe Drive Tool

UPC

096359717324

Dimensions

Diameter - Bolt

0.625 in

Dimensions

9.50 in x 13.00 in x 8.60 in

Height

8.6 in

Length

9.5 in

Weight

55 lb

Width

13 in

Certifications And Compliance

Building Code Evaluated

No

Configuration

Bolt Grade

2

Logistics

Standard Package

1