Image of C1500798 RS3500 New Construction Cap
Image of C1500798 RS3500 New Construction Cap
Image of C1500798 RS3500 New Construction Cap

RS3500 New Construction Cap

Brand: CHANCE Foundation Solutions

Catalog ID: C1500798

Cap, NC, RS3500, 0.5x10x10 Three Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • RS3500 Full Tension/Compression cap
  • Finish: Non-galvanized

Product details

General

Application

Helical Anchoring

Cap Mates With

RS3500

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

50 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

50 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500798

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Type

Anchor Caps

UPC

096359496137

Dimensions

Capacity - Plate Size (SQ)

10 in

Dimensions

10.00 in x 10.000 in x 7.750 in

Height

7.75 in

Length

10 in

Weight

26 lb

Width

10 in