Image of C1500467 New Construction Cap, SS175
Image of C1500467 New Construction Cap, SS175

New Construction Cap, SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500467

Cap, NC, SS175, 0.75x6x6 One Hole.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • SS175 Tension/Compression Cap
  • Finish: Non-galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Cap Mates With

SS175

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

60 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

30 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500467

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359367819

Dimensions

Capacity - Plate Size (SQ)

6 in

Weight

11.9 lb

Logistics

Pallet Quantity

100