Brand: CHANCE Foundation Solutions
Catalog ID: C1500467G
A cap for new construction applications which aids in the transfer of loads to the helical pile.
Application
Helical Anchoring
Cap Mates With
SS175
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
60 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
30 lb/kN
Capacity - Plate Grade
50
Catalog Number
C1500467G
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
SS
Type
Anchor Caps
Capacity - Plate Size (SQ)
6 in
Weight
11.9 lb
ICC-ES Evaluated
ESR 2794