Image of C1500778 New Construction Cap, SS175
Image of C1500778 New Construction Cap, SS175

New Construction Cap, SS175

Brand: CHANCE Foundation Solutions

Catalog ID: C1500778

Cap, NC, SS175, 0.5x8x8 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile. This product has been building code evaluated.

  • SS175 Compression only cap
  • Finish: Non-galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Cap Mates With

SS175

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

52.5 lb/kN

Capacity - Plate Grade

80

Catalog Number

C1500778

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359494812

Dimensions

Capacity - Plate Size (SQ)

8 in

Dimensions

8.00 in x 8.00 in x 6.50 in

Height

6.5 in

Length

8 in

Weight

13.6 lb

Width

8 in