Image of C1500780 New Construction Cap, SS225
Image of C1500780 New Construction Cap, SS225

New Construction Cap, SS225

Brand: CHANCE Foundation Solutions

Catalog ID: C1500780

Cap, NC, SS225, 0.5x12x12 No Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • SS225 Compression only cap
  • Finish: Non-galvanized

Product details

General

Application

Helical Anchoring

Cap Mates With

SS275

Capacity - Compression/Uplift

Compression

Capacity - Design (Working) Load Compression kip (kN)

100 lb/kN

Capacity - Plate Grade

80

Catalog Number

C1500780

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

SS

Type

Anchor Caps

UPC

096359495123

Dimensions

Capacity - Plate Size (SQ)

12 in

Dimensions

12.00 in x 12.00 in x 6.50 in

Height

6.5 in

Length

12 in

Weight

27 lb

Width

12 in

Logistics

Pallet Quantity

50