Brand: CHANCE Foundation Solutions
Catalog ID: C1500822
A cap for new construction applications which aids in the transfer of loads to the helical pile.
Application
Helical Anchoring
Cap Mates With
SS175
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
110 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
100 lb/kN
Capacity - Plate Grade
80
Catalog Number
C1500822
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
SS
Type
Anchor Caps
UPC
096359513360
Capacity - Plate Size (SQ)
8 in
Dimensions
8.00 in x 8.00 in x 10.50 in
Height
10.5 in
Length
8 in
Weight
23 lb
Width
8 in
Pallet Quantity
100