Brand: CHANCE Foundation Solutions
Catalog ID: C1500824
A cap for new construction applications which aids in the transfer of loads to the helical pile.
Application
Helical Anchoring
Cap Mates With
SS225
Capacity - Compression/Uplift
Capacity - Design (Working) Load Compression kip (kN)
200 lb/kN
Capacity - Design (Working) Load Uplift kip (kN)
200 lb/kN
Capacity - Plate Grade
80
Catalog Number
C1500824
Coating
Ungalvanized
Finish Type
Ungalvanized
Shaft Type
SS
Type
Anchor Caps
UPC
096359508861
Capacity - Plate Size (SQ)
12 in
Dimensions
12.00 in x 12.00 in x 11.25 in
Height
11.25 in
Length
12 in
Weight
44 lb
Width
12 in