Brand: CHANCE Foundation Solutions
Catalog ID: T1121213
Hardware Package.
Application
Helical Anchoring
Catalog Number
T1121213
Coating
Galvanized
Quantity of Hardware
4
Type
Foundation Mounting Hardware
Bolt Size
3/4 - 10 UNC x 3 in
Weight
3 lb
Carton Quantity
10