MY LISTS
CHANCE FOUNDATION SOLUTIONS
Image of C1500966 DIGGER, PULL DOWN PILE, 6" RS2875

DIGGER, PULL DOWN PILE, 6" RS2875

Brand: CHANCE Foundation Solutions

Catalog ID: C1500966

RS2875 DIGGER, 6 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • RS2875
  • For Grouted Piles

General

Application

Helical Anchoring

Catalog Number

C1500966

Shaft Type

RS

Type

HPDM Plates

UPC

096359823711

Dimensions

Dimensions

6.00 in x 6.00 in x 6.00 in

Height

6 in

Length

6 in

Weight

4.4 lb

Width

6 in

Logistics

Carton Quantity

10

Pallet Quantity

450