Image of C1500424 Digger Lead Displacement Plate, SS175 Micropile, 7" Cased

Digger Lead Displacement Plate, SS175 Micropile, 7" Cased

Brand: CHANCE Foundation Solutions

Catalog ID: C1500424

SS175 DIGGER, 7 INCH, PULL DOWN PILE. CASED

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS175
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate
  • CASED

General

Application

Helical Anchoring

Catalog Number

C1500424

Shaft Type

SS

Type

HPDM Plates

UPC

096359294153

Dimensions

Height

7 in

Length

7 in

Weight

5.2 lb

Logistics

Pallet Quantity

160