Image of C1500393 2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 8"
* Representative image
Image of C1500393 2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 8"

2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 8"

Brand: CHANCE Foundation Solutions

Catalog ID: C1500393

SS200 DIGGER, 8 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS200
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

Product details

General

Application

Helical Anchoring

Catalog Number

C1500393

Shaft Type

SS

Type

HPDM Plates

UPC

096359518396

Dimensions

Weight

5 lb

Logistics

Carton Quantity

10

Pallet Quantity

480

Resources and downloads