Image of C15003910101 Digger Lead Displacement Plate, SS225 Micropile, 7"
Image of C15003910101 Digger Lead Displacement Plate, SS225 Micropile, 7"

Digger Lead Displacement Plate, SS225 Micropile, 7"

Brand: CHANCE Foundation Solutions

Catalog ID: C15003910101

SS225 DIGGER, 7 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS225
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

General

Application

Helical Anchoring

Catalog Number

C15003910101

Product Family

SS225

Product Type

HPM Diggers

Shaft Type

SS

Type

HPDM Plates

UPC

096359513117

Dimensions

Height

7 in

Length

7 in

Weight

3.5 lb

Certifications And Compliance

Building Code Evaluated

No

Logistics

Carton Quantity

15

Pallet Quantity

480