Image of T1500335 1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 7"
* Representative image
Image of T1500335 1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 7"

1.5" Square Shaft (SS150) DIGGER, PULL DOWN PILE, 7"

Brand: CHANCE Foundation Solutions

Catalog ID: T1500335

SS150 DIGGER, 7 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS150
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

Product details

General

Application

Helical Anchoring

Catalog Number

T1500335

Shaft Type

SS

Type

HPDM Plates

UPC

096359247029

Dimensions

Length

7 in

Weight

4 lb

Width

7 in

Resources and downloads