Image of C1500965 4.5" Round Shaft WASHER, PULLDOWN PILE
Image of C1500965 4.5" Round Shaft WASHER, PULLDOWN PILE

4.5" Round Shaft WASHER, PULLDOWN PILE

Brand: CHANCE Foundation Solutions

Catalog ID: C1500965

RS4500 WASHER, PULLDOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • RS4500
  • For Grouted Piles

Product details

General

Application

Helical Anchoring

Catalog Number

C1500965

Shaft Type

RS

Type

HPDM Plates

UPC

096359760344

Dimensions

Weight

2.3 lb

Logistics

Carton Quantity

15

Resources and downloads