Pole Base Foundation, 17.5" sq BP, 10-3/4" OD x 7 ft
Image of T1121631 Pole Base Foundation, 17.5" sq BP, 10-3/4" OD x 7 ft
*Representative image
Image of T1121631 Pole Base Foundation, 17.5" sq BP, 10-3/4" OD x 7 ft
play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
+2
Chance Foundation Solutions Anchor/Pile Installation Tools

Pole Base Foundation, 17.5" sq BP, 10-3/4" OD x 7 ft

Brand: CHANCE Foundation Solutions

Catalog ID: T1121631

Streetlight Foundation (SLF) 10.75 OD x 84" Long, 1-1/4" thick x 17-1/2" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 13-1/2" - 17-1/4" Bolt Circle
  • 4 slots, 1-1/4" Dia x 4" Long
  • hardware included
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

General

Application

Helical Anchoring

Catalog Number

T1121631

Coating

Galvanized

Number of Bolt Slots

4

Product Family

Single Baseplate

Product Type

Pole-Base Foundation

Quantity of Hardware

4

Series

Instant Foundation® Series

Type

Lighting Foundation Anchors

UPC

096359858959

With Hardware

Included

Dimensions

Base Plate Dimensions

17.5 in

Base Plate Thickness

1.25 in

Bolt Length

4 in

Bolt Size

1 1/4 - 7 UNC x 4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1.25 in

Diameter - Bolt Circle

13.5 -17 in

Dimensions

17.50 in x 17.50 in x 85.25 in

Foundation Diameter

10.75 in

Foundation Length

84 in

Height

85.25 in

Length

17.5 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.25

Weight

314.5 lb

Width

17.5 in

Certifications And Compliance

Building Code Evaluated

No

Configuration

Number of Bolt Slots

4

With Hardware

Included