Image of T11206450301 Pole Base Foundation, 6-5/8" OD x 48" Long

Pole Base Foundation, 6-5/8" OD x 48" Long

Brand: CHANCE Foundation Solutions

Catalog ID: T11206450301

Streetlight Foundation (SLF) 6.625 OD x 48" Long, 3/4" thick x 17" round baseplate, variable circle, hardware not included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 7" - 15" Bolt Circle
  • 4 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120393 or T1120633

General

Application

Helical Anchoring

Base Plate Shape

Round

Bolt Hole Type

Slotted

Catalog Number

T11206450301

Coating

Galvanized

Number of Bolt Slots

4

Type

Lighting Foundation Anchors

UPC

096359822974

With Hardware

T1120393 or T110633

Dimensions

Base Plate Dimensions

17 in

Base Plate Thickness

0.75 in

Bolt Length

3.5 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

5 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

7 -15 in

Dimensions

17.00 in x 17.00 in x 48.75 in

Foundation Diameter

6.63 in

Foundation Length

48 in

Height

48.75 in

Length

17 in

Length - Base Plate to Top of Conduit Hole

12 in

Pipe Wall Thickness

0.28

Weight

123.2 lb

Width

17 in

Configuration

Base Plate Shape

Round

Bolt Hole Type

Slotted

Number of Bolt Slots

4

With Hardware

T1120393 or T110633