2.875" Round Shaft Lead (RS2875.276), Bldg Code, 8/10/12 x 7ft
Image of C2788004 2.875" Round Shaft Lead (RS2875.276), Bldg Code, 8/10/12 x 7ft
Image of C2788004 2.875" Round Shaft Lead (RS2875.276), Bldg Code, 8/10/12 x 7ft
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation
+1
Image of C2788004 2.875" Round Shaft Lead (RS2875.276), Bldg Code, 8/10/12 x 7ft
Buy America(n) Qualified

2.875" Round Shaft Lead (RS2875.276), Bldg Code, 8/10/12 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C2788004

RS2875.276 Helical pile lead section; 2.875" diameter round shaft; 3 Helix - 8/10/12"; Length - 7 ft (84 in); Galvanized; Building Code & Seismic Approved.

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C2788004

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

9

Number of Helices

3

Product Family

RS2875.276

Product Type

Round Shaft Lead

Shaft Type

RS

Torque Rating

8000 ft-lbs

Type

Lead Sections

UPC

096359515678

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Depth

12 in

Dimensions

84.00 in x 12.00 in x 12.00 in

Height

12 in

Length

84 in

Length - Effective

76.25 in

Pipe Wall Thickness

0.276 in

Weight

80 lb

Width

12 in

Certifications And Compliance

Building Code Evaluated

Yes

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

9

Configuration

Number of Helices

3

Logistics

Pallet Quantity

12