Brand: CHANCE Foundation Solutions
Catalog ID: C1140256
An adapter that converts from a CHANCE Square Shaft pile to a thread bar for tieback or seawall applications. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1140256
Coating
Galvanized
Shaft Type
SS
Type
Adapters
UPC
096359010890
Height
0 in
Length
15 in
Weight
20 lb
Width
0 in