Image of C1500470 1.75" Square Shaft Helical Extension (SS175), 14 x 5ft

1.75" Square Shaft Helical Extension (SS175), 14 x 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500470

SS175, 60" long with 14" helix.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Mill finish
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1500470

Coating

Ungalvanized

Finish Type

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

1

Shaft Type

SS

Torque Rating

10500 ft-lbs

Type

Anchor Extensions

UPC

096359636243

Dimensions

Anchor Helix Diameter(s)

14 in

Dimensions

14.00 in x 14.00 in x 60.00 in

Height

60 in

Length

14 in

Length - Effective

58.3 in

Weight

79.8 lb

Width

14 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Force Related

Capacity - Plate Grade

80

Holding Capacity Soil (Kt)

10

Configuration

Number of Helices

1

Logistics

Pallet Quantity

20