Brand: CHANCE Foundation Solutions
Catalog ID: C1500555NG
The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1500555NG
Coating
Ungalvanized
Finish Type
Ungalvanized
Holding Capacity Soil (Kt)
10
Shaft Type
SS
Torque Rating
4000 ft-lbs
Type
Anchor Extensions
UPC
096359513179
Length
84 in
Length - Effective
80.75 in
Weight
38 lb