Image of C1500556 1.25" Square Shaft Extension (SS125), 10ft
Image of C1500556 1.25" Square Shaft Extension (SS125), 10ft

1.25" Square Shaft Extension (SS125), 10ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500556

SS125, 120" long no helix.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Catalog Number

C1500556

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Anchor Extensions

Dimensions

Length

120 in

Length - Effective

117.25 in

Weight

54 lb