Image of C1500047 1.5" Square Shaft Extension (SS5), 3-1/2ft
Image of C1500047 1.5" Square Shaft Extension (SS5), 3-1/2ft

1.5" Square Shaft Extension (SS5), 3-1/2ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500047

SS5, 42" long no helix.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C1500047

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

10

Shaft Type

SS

Torque Rating

5700 ft-lbs

Type

Anchor Extensions

UPC

096359011774

Dimensions

Dimensions

42.00 in x 3.500 in x 2.500 in

Height

2.5 in

Length

42 in

Length - Effective

37.44 in

Weight

28 lb

Width

3.5 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

50