Image of C1500937 Cast Transition
Image of C1500937 Cast Transition
play
play

Cast Transition

Brand: CHANCE Foundation Solutions

Catalog ID: C1500937

Connector, SS200 To RS3500.

The SS/RS Combination Pile is used mainly in compression applications in area where soft/loose soils are located above the bearing strata for the helices

  • For use with Combo Piles to adapt SS Square Shaft to RS Round Shaft Pile Shafts
  • Combo Pile is used mainly in areas where soft/loose soils are located above the bearing strata (hard/dense soils)

Product details

General

Application

Helical Anchoring

Catalog Number

C1500937

Coating

Galvanized

Shaft Type

SS/RS

Type

Helical Anchors

UPC

096359636137

Dimensions

Length

9.87 in

Weight

16.3 lb

Logistics

Carton Quantity

1

Pallet Quantity

100

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation