Brand: CHANCE Foundation Solutions
Catalog ID: C1500896
The SS/RS Combination Pile is used mainly in compression applications in area where soft/loose soils are located above the bearing strata for the helices
Application
Helical Anchoring
Catalog Number
C1500896
Coating
Galvanized
Shaft Type
SS/RS
Type
Helical Anchors
UPC
096359513414
Dimensions
7.65 in x 4.000 in x 3.250 in
Height
3.25 in
Length
7.65 in
Weight
7.8 lb
Width
4 in