Image of C1500147 Heavy Duty Underpinning Bracket
Image of C1500147 Heavy Duty Underpinning Bracket
play
play
Image of C1500147 Heavy Duty Underpinning Bracket

Heavy Duty Underpinning Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: C1500147

Heavy Duty Underpinning Bracket (Hd) fits SS175, SS200, RS3500.300.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • Bracket Only (includes hardware)

Product details

General

Application

Helical Anchoring

Catalog Number

C1500147

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS/RS

Strength Rating - Ultimate

60000 lb

Type

Underpinning

UPC

096359011941

Dimensions

Dimensions

27.625 in x 17.125 in x 13.250 in

Height

13.25 in

Length

27.625 in

Weight

111 lb

Width

17.125 in

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

LARR Certified?

RR 25984

Logistics

Pallet Quantity

6

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation