Brand: CHANCE Foundation Solutions
Catalog ID: C1500738
Bracket/Component that provides the interface between the structure and the pile. This product has been building code evaluated.
Application
Helical Anchoring
Catalog Number
C1500738
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
SS
Strength Rating - Ultimate
35000 lb
Type
Underpinning
UPC
096359453598
Dimensions
26.75 in x 12.500 in x 8.500 in
Height
8.5 in
Length
26.75 in
Weight
75.4 lb
Width
12.5 in
ICC-ES Evaluated
ESR 2794