Image of C1500841 Direct Jack Bracket, RS3500
Image of C1500841 Direct Jack Bracket, RS3500
play
play

Direct Jack Bracket, RS3500

Brand: CHANCE Foundation Solutions

Catalog ID: C1500841

Direct Jack Bracket (DJ) fits RS3500.

Bracket/Component that provides the interface between the structure and the pile. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C1500841

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

45500 lb

Type

Underpinning

UPC

096359492757

Dimensions

Weight

77.7 lb

Certifications And Compliance

ICC-ES Evaluated

ESR 2794

Logistics

Pallet Quantity

25

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation