Brand: CHANCE Foundation Solutions
Catalog ID: C1500934
Bracket
Application
Helical Anchoring
Catalog Number
C1500934
Coating
Galvanized
Finish Type
Galvanized
Type
Underpinning
UPC
096359532378
Dimensions
12.75 in x 9.500 in x 11.250 in
Height
11.25 in
Length
12.75 in
Weight
26.1 lb
Width
9.5 in
Pallet Quantity
20