Image of P1500081P Replacement Part
Image of P1500081P Replacement Part
play
play

Replacement Part

Brand: CHANCE Foundation Solutions

Catalog ID: P1500081P

Channel, Lifting.

Bracket

  • Finish: Galvanized
  • Building Code Approved: No

Product details

General

Application

Helical Anchoring

Catalog Number

P1500081P

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS

Type

Underpinning

UPC

096359821045

Dimensions

Weight

5 lb

Logistics

Pallet Quantity

360

Media

Videos

play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation