Image of PSAC1500499 Low Profile Underpinning Bracket

Low Profile Underpinning Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: PSAC1500499

Low Profile Underpinning Bracket (Lp) fits SS5/150, RS2875.203/2875.276.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment.

  • Finish: Galvanized
  • Building Code Approved: No

General

Application

Helical Anchoring

Catalog Number

PSAC1500499

Coating

Galvanized

Finish Type

Shaft Type

SS/RS

Strength Rating - Ultimate

15000 lb

Type

Underpinning

UPC

096359516002

Dimensions

Dimensions

14.00 in x 11.375 in x 10.75 in

Height

10.75 in

Length

14 in

Weight

28 lb

Width

11.375 in

Force Related

Strength Rating - Ultimate

15000 lb

Logistics

Pallet Quantity

50