Brand: CHANCE Foundation Solutions
Catalog ID: C1500475
Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.
Application
Helical Anchoring
Catalog Number
C1500475
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
RS
Strength Rating - Ultimate
50000 lb
Type
Underpinning
UPC
096359367840
Weight
27.7 lb
ICC-ES Evaluated
ESR 2794
Pallet Quantity
80