Image of PSA1034 2875 Underfooter Bracket
Image of PSA1034 2875 Underfooter Bracket

2875 Underfooter Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1034

2875 Plain Underfooter Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Bracket only for RS2875 series
  • Finish: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1034

Coating

Ungalvanized

Finish Type

Ungalvanized

Number of Shoe Side Pins

2

Strength Rating - Ultimate

60000 lb

Type

Brackets

UPC

096359459408

Dimensions

Diameter - Pipe

2.87 in

Weight

38.8 lb

Logistics

Pallet Quantity

40