Image of PSA1055 2875 Underfooter Bracket
Image of PSA1055 2875 Underfooter Bracket
Image of PSA1055 2875 Underfooter Bracket
Image of PSA1055 2875 Underfooter Bracket

2875 Underfooter Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1055

2875 Galvanized Underfooter Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Bracket only for RS2875 series
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1055

Coating

Galvanized

Finish Type

Galvanized

Number of Shoe Side Pins

2

Strength Rating - Ultimate

35000 lb

Type

Brackets

UPC

096359459422

Dimensions

Diameter - Pipe

2.87 in

Dimensions

15.00 in x 9.500 in x 12.500 in

Height

12.5 in

Length

15 in

Weight

39.5 lb

Width

9.5 in

Logistics

Pallet Quantity

40