Image of PSA2269 4500 Underfooter Bracket
Image of PSA2269 4500 Underfooter Bracket

4500 Underfooter Bracket

Brand: CHANCE Foundation Solutions

Catalog ID: PSA2269

4500 Underfooter Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Bracket only for RS4500 series.
  • Finish: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA2269

Coating

Ungalvanized

Finish Type

Ungalvanized

Number of Shoe Side Pins

3

Strength Rating - Ultimate

49000 lb

Type

Brackets

Dimensions

Diameter - Pipe

4.5 in

Weight

84.7 lb