Image of PSA1194 3500-4000 Continuous Lift Bracket with Cap Plate
* Representative image
Image of PSA1194 3500-4000 Continuous Lift Bracket with Cap Plate

3500-4000 Continuous Lift Bracket with Cap Plate

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1194

3500-4000 Continuous Lift Bracket.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Continuous Lift Bracket with Cap Plate for 3500-4000 series.
  • Finish: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1194

Coating

Ungalvanized

Finish Type

Ungalvanized

Number of Shoe Side Pins

3

Type

Brackets

Dimensions

Diameter - Pipe

3.5 in

Weight

111.2 lb