Brand: CHANCE Foundation Solutions
Catalog ID: PSA4477
Atlas Bracket
Application
Resistance Anchoring
Catalog Number
PSA4477
Coating
Galvanized
Finish Type
Galvanized
Number of Shoe Side Pins
2
Type
Brackets
UPC
096359514312
Diameter - Pipe
3.5 in
Weight
102 lb