Image of PSA4797 2875 Underfooter Modified Kit
* Representative image
Image of PSA4797 2875 Underfooter Modified Kit

2875 Underfooter Modified Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA4797

2875 Underfooter Kit (UF Bracket, Top Pier Platform, (1) Starter (3) Pier Sections (1) Modified Sleeve).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Ungalvanized
  • Finish Pipe: Ungalvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA4797

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Strength Rating - Ultimate

35000 lb

Type

Kits

Dimensions

Diameter - Pipe

2.87 in

Length

168 in

Weight

185.6 lb

Width - Wing

7 in