Brand: CHANCE Foundation Solutions
Catalog ID: PSA4812
ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
Application
Resistance Anchoring
Catalog Number
PSA4812
Coating
Ungalvanized
Shaft Type
RS
Strength Rating - Ultimate
30000 lb
Type
Kits
Diameter - Pipe
2.87 in
Length
168 in
Weight
163.6 lb
Width - Wing
7 in