Brand: CHANCE Foundation Solutions
Catalog ID: PSA4862
ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
Application
Resistance Anchoring
Catalog Number
PSA4862
Coating
Ungalvanized
Finish Type
Shaft Type
RS
Strength Rating - Ultimate
29000 lb
Type
Kits
Diameter - Pipe
2.87 in
Length
168 in