Brand: CHANCE Foundation Solutions
Catalog ID: PSA4037
ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.
Application
Resistance Anchoring
Catalog Number
PSA4037
Coating
Ungalvanized, Flow Coat
Finish Type
Shaft Type
RS
Strength Rating - Ultimate
43000 lb
Type
Kits
Diameter - Pipe
3.5 in
Length
168 in
Weight
224.4 lb
Width - Wing
8 in