Image of PSA1057 2875 Extra Pier Section
Image of PSA1057 2875 Extra Pier Section

2875 Extra Pier Section

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1057

2875 Extra Pier Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Extra Pier Section only for RS2875 series
  • Finish: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1057

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Type

Pier Section

UPC

096359714941

Dimensions

Length

42 in

Weight

18.3 lb

Logistics

Pallet Quantity

66