Image of PSA1341 2875 Extra Pier Section
Image of PSA1341 2875 Extra Pier Section

2875 Extra Pier Section

Brand: CHANCE Foundation Solutions

Catalog ID: PSA1341

2875 Flow Coat Extra Pier Section.

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Extra Pier Section for RS2875 series.
  • Finish: Flow Coat

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA1341

Coating

Flow Coat

Finish Type

Flow Coat

Shaft Type

RS

Type

Pier Section

UPC

096359515968

Dimensions

Dimensions

44.875 in x 2.750 in x 2.750 in

Height

2.75 in

Length

44.875 in

Weight

20.4 lb

Width

2.75 in

Logistics

Pallet Quantity

66